Información de empaque
Encapsulado | Pines HTSSOP (DCA) | 48 |
Rango de temperatura de funcionamiento (℃) -25 to 85 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para TAS5760L
- Audio I/O
Configuration:
- Single Stereo I²S Input
- Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
- 32, 44.1, 48, 88.2, 96 kHz Sample Rates
- General Operational
Features:
- Selectable Hardware or Software Control
- Integrated Digital Output Clipper
- Programmable I²C Address (1101100[R/W] or 1101101[R/W])
- Closed-Loop Amplifier Architecture
- Adjustable Switching Frequency for Speaker Amplifier
- Robustness Features:
- Clock Error, DC, and Short-Circuit Protection
- Overtemperature and Programmable Overcurrent Protection
- Audio Performance (PVDD =
12 V, RSPK = 8 Ω, SPK_GAIN[1:0] Pins =
01)
- Idle Channel Noise = 65 µVrms (A-Wtd)
- THD+N = 0.09% (at 1 W, 1 kHz)
- SNR = 100 dB A-Wtd (Ref. to THD+N = 1%)
Descripción de TAS5760L
The TAS5760L is a stereo I2S input device which includes hardware and software (I²C) control modes, integrated digital clipper, several gain options, and a wide power supply operating range to enable use in a multitude of applications. The TAS5760L operates with a nominal supply voltage from 4.5 to 15 VDC.
An optimal mix of thermal performance and device cost is provided in the 120-mΩ RDS(ON) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.
The entire TAS5760xx family is pin-to-pin compatible in the 48-Pin TSSOP package. Alternatively, to achieve the smallest possible solutions size for applications where pin-to-pin compatibility and a headphone or line driver are not required, a 32-Pin TSSOP package is offered for the TAS5760M and TAS5760L devices. The I2C register map in all of the TAS5760xx devices are identical, to ensure low development overhead when choosing between devices based upon system-level requirements.