Características para TDC1000-C2000EVM
- TDC1000-C2000 GUI interface to customize, configure and control the ultrasonic setup, and monitor the performance of the resulting ultrasonic activity.
- On-board C2000-TMS320F28305PAG microcontroller to process data.
- Connectors for two ultrasonic transducers that operate at a frequency between 31.25 kHz to 4 MHz.
- Connectors for two RTD sensors for temperature measurements.
Descripción de TDC1000-C2000EVM
Recommended alternative products
Evaluation steps
Step 1: Purchase the TDC1000-C2000EVM
Step 2: Download the following software and documents
- For evaluation of TUSS4470, a device with SIMILAR FUNCTIONALITY but not functionally equivalent to TDC1000 for direct-drive ultrasonic systems up to 1 MHz, please use the BOOST-TUSS4470.
- For evaluation of TUSS4440, a device with SIMILAR FUNCTIONALITY but not functionally equivalent to TDC1000 for transformer-drive ultrasonic systems up to 400 kHz, please use the BOOST-TUSS4440.
Evaluation steps
Step 1: Purchase the TDC1000-C2000EVM
Step 2: Download the following software and documents
- Evaluation module GUI
- Evaluation module user's guide
- The Ultrasonic Sensing Basics for Liquid Level Sensing application note to learn more about the basics of liquid level sensing and fluid identification with the TDC1000
- Listing of recommended transducers and transformers
- How to Select and Mount Transducers in Ultrasonic Sensing for Level Sensing and Fluid ID application note
- Measuring an RDT Sensor with the TDC1000 application note
Step 3: Build your custom hardware solution and visit our E2E ultrasonic support forum for more details and to ask questions