Características para TMDSCNCD28054MISO
Hardware Features
- TMDSCNCD28054MISO: TMS320F28054M InstaSPIN-FOC and InstaSPIN-MOTION enabled DIMM100 based controlCARD
- Small form factor
- On-board isolated JTAG Debug Probe (Mini-USB XDS100v1)
- Hardware files can be found by downloading C2000Ware at boards\controlCARDs\TMDSCNCD28055ISO
- F28x analog I/O, digital I/O and JTAG signals to DIMM interface
- 5V power required from DIMM interface
Software Features
- Free download of Code Composer Studio IDE
- Free download of controlSUITE for device drivers and example projects
- Free download of MotorWare for InstaSPIN example projects
- MathWorks Embedded Target Support
- solidThinking Embed Support
Get Started
- Install Code Composer Studio IDE
- Install controlSUITE
- Ask questions on the TI C2000 E2E Community Forum
- To get started with InstaSPIN
- Install MotorWare
- Install INSTASPINUNIVERSALGUI for instrumenting MotorWare projects
- Watch 6 part training series or search for other training
- Ask questions on the TI C2000 InstaSPIN E2E Community Forum
Descripción de TMDSCNCD28054MISO
TMDSCNCD28054MISO is an InstaSPIN-FOC and InstaSPIN-MOTION enabled DIMM100 controlCARD based evaluation and development tool for the F2805x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.
For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDSCNCD28054MISO control card requires a DIMM100 baseboard to function.