Características para TMDSDOCK28069
Hardware Features
- TMDSCNCD28069: TMS320F28069 DIMM100 based controlCARD
- Docking Station with DIMM100 controlCARD female connector
- Header pin access to key MCU signals
- Perforated area for prototyping
- On-board XDS100v1 JTAG debug probe
- Powered by USB cable or a 5V supply
- Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28069
Software Features
- Free download of Code Composer Studio IDE
- Free download of controlSUITE for device drivers and example projects
- MathWorks Embedded Target Support
- solidThinking Embed Support
- Powersim PSIM F2806x Target
Get Started
- Install Code Composer Studio IDE
- Install controlSUITE
- See Experimenter Kit Overview
- See F28069 Workshop materials
- Ask questions on the TI C2000 E2E Community Forum
Descripción de TMDSDOCK28069
TMDSDOCK28069 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2806x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.