Información de empaque
Encapsulado | Pines VQFN (RHB) | 32 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para TPS25831-Q1
- AEC-Q100 Qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- HBM ESD classification level H2
- CDM ESD classification level C5
-
Functional Safety-Capable
- Documentation available to aid functional safety system design
- Synchronous buck DC/DC regulator
- Input voltage range: 4.5 V to 36 V
- Output current: 3.5 A
- 5.1-V output voltage with ±1% accuracy
- Current mode control
- Adjustable frequency: 300 kHz to 2.2 MHz
- Frequency synchronization to external clock
- FPWM with spread-spectrum dithering
- Internal compensation for ease of use
- Compliant to USB-IF standards
-
USB Type-C Rev 1.3
- CC logic, VCONN source and discharge
- USB cable polarity detection (POL)
- CDP/SDP mode per USB BC1.2
- Automatic DCP modes (TPS25831-Q1 only)
- DCP shorted mode and YD/T 1591-2009
- 2.7-V divider 3 mode
- 1.2-V mode
-
USB Type-C Rev 1.3
- Optimized for USB power and communication
- User-programmable USB current limit
- Cable droop compensation up to 1.5 V
- High bandwidth data switches on DP and DM (TPS25830-Q1 only)
- NTC input for intelligent thermal management (TPS25831-Q1 only)
- Integrated protection
- VBUS Short-to-VBAT protection
- DP_IN and DM_IN Short-to-VBAT and VBUS
- CC1 and CC2 Short-to-VBAT protection
- DP_IN, DM_IN, CCx IEC 61000-4-2 rated
- ±-8kV contact and ±15-kV air discharge
- Fault flag reports
- 32-pin QFN package with wettable flank
Descripción de TPS25831-Q1
The TPS2583x-Q1 is a USB Type-C and BC1.2 charging port controller that includes a synchronous DC/DC converter. With cable droop compensation, the VBUS voltage remains constant regardless of load current, ensuring connected portable devices are charged at optimal current and voltage.
The TPS2583x-Q1 also integrates short-to-battery protection on VBUS, CC1, CC2, DM_IN and DP_IN pins. These pins can withstand voltage up to 18 V.
The TPS25830-Q1 includes high bandwidth analog switches for DP and DM pass-through, while the TPS25831-Q1 includes a thermistor input pin and thermal warning flag for user programmable thermal overload protection.