CC2541EMK の特徴
The CC2541EMK includes:
- 2 x CC2541EM Evaluation Modules
- 2 x 2.4 GHz Antennas
- Documentation
CC2541EMK に関する概要
The CC2541 Evaluation Module Kit contains two CC2541 Bluetooth low energy Evaluation Modules, which can be used either as standalone modules (requires a power source and a simple carrier board like the SoC Battery Board, or connected to e.g. the SmartRF05EB Evaluation Boards (included in the CC2540DK) for full control from the PC.
The evaluation modules can be used as a reference board for prototyping and for verifying the performance of the CC2541 RF IC.