CDCEL9XXPROGEVM に関する概要
The clock generator CDCE(L)949 family has integrated EEPROM that allows the default frequency settings to be saved upon start up. CDCEL9XXPROGEVM is a programming board that allows a fast programming of prototyping samples or small production quantities. It applies to all 8 devices in the family: CDCE949, CDCE937, CDCE925, CDCE913, CDCEL949, CDCEL937, CDCEL925, CDCEL913 with an easy-to-use universal socket.
There is an another EVM available for the purpose of performance measurements and evaluation with part number called CDCE(L)9xxPERF-EVM as Performance Evaluation Module for each of the individual devices.