TPA711MSOPEVM の特徴
- 700-mW mono speaker drive
- Mono headphone drive
- Integrated Depop circuitry
- Ultra-small MSOP PowerPAD package
TPA711MSOPEVM に関する概要
A 700-mW mono amplifier that will operate in both bridge-tied load (BTL) and single-ended (SE) modes. This makes the TPA711 ideal for applications that require a mono earphone and speaker. In addition, integrated DEPOP circuitry eliminates speaker noise when the amplifier turns on, off, or exits shutdown. the TPA711 is characterized at 3.3 V and 5 V. Package: 8-pin MSOP PowerPAD.