TPS53311EVM-561 の特徴
- TI Proprietary Integrated MOSFET and Packaging Technology
- Continuous 3-A Output Current
- Supports All MLCC Output Capacitor
- Supports Skip Mode for Light Load Control
- Optimized Efficiency at Light and Heavy Loads
- Voltage Mode Control
- Supports Master-Slave Interleaved Operation
- Synchronization up to ±20% of Nominal Frequency
- Conversion Voltage Range Between 2.9 V and 6.0 V
- Soft-Stop Output Discharge During Disable
- Adjustable Output Voltage Ranging Between 0.6 V and 0.84 V × VIN
- Overcurrent, Overvoltage and Over-Temperature Protection
- Small 3×3, 16-Pin QFN Package
- Open-Drain Power Good Indication
- Internal Boot Strap Switch
TPS53311EVM-561 に関する概要
The TPS53311EVM-561 is a fully assembled and tested circuit for evaluating the TPS53311 Synchronous Step Down DC/DC Converter.