TPS650250EVM-447 の特徴
- 1.6A, 97% Efficient Step-Down Converter for System Voltage (VDCDC1), 3.3V or 2.8V or Adjustable
- 0.8A, up to 95% Efficient Step-Down Converter for Memory Voltage (VDCDC2), 1.8V or 2.5V or Adjustable
- 0.8A, 90% Efficient Step-Down Converter for Processor Core (VDCDC3)
- Adjustable output voltage on VDCDC3
- 30mA LDO for Vdd_alive
- 2 × 200mA General Purpose LDOs (LDO1 and LDO2)
- Dynamic Voltage Management for Processor Core
- LDO1 and LDO2 Voltage Externally Adjustable
- Separate Enable Pins for Inductive Converters
- 2.25MHz Switching Frequency
- 85µA Quiescent Current
- Thermal Shutdown Protection
TPS650250EVM-447 に関する概要
The TPS650250EVM-447 facilitates evaluation of the TPS650250 IC. The TPS650250 is a Power Management Multi Channel IC integrating three highly efficient step-down converters and two general purpose LDOs.