패키징 정보
패키지 | 핀 TQFP (PBS) | 32 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 250 | JEDEC TRAY (5+1) |
ADS127L01의 주요 특징
- Data Rates: Up to 512 kSPS
- AC + DC Performance:
- Passband: Up to 230 kHz
- SNR: Up to 115.5 dB
- THD: Down to –129 dB
- DC Accuracy:
- Offset Drift: 1.5 µV/°C
- Gain Drift: 0.2 ppm/°C
- Operating Modes:
- High-resolution (128 kSPS at 26 mW)
- Low-power (128 kSPS at 15 mW)
- Very-low Power: 105 dB SNR (128 kSPS at 9 mW)
- Digital Filter Options:
- Low-latency Filter: Sinc Frequency Response
- Wideband 1 Filter:
(0.45 to 0.55) × fDATA Transition Band - Wideband 2 Filter: (0.40 to 0.50) × fDATA Transition Band
- SPI™ or Frame-Sync Serial Interface
- Daisy-Chain Compatible
- Analog Supply: 2.7 V to 3.6 V
- Digital Supply: 1.7 V to 3.6 V
- Operating Temperature: –40°C to +125°C
ADS127L01에 대한 설명
The ADS127L01 is a 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 512 kSPS. This device offers a unique combination of excellent dc accuracy and outstanding ac performance. The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The integrated decimation filter suppresses modulator out-of-band noise. In addition to al low-latency filter, the ADS127L01 provides multiple Wideband filters with less than ±0.00004 dB of ripple, and an option for –116-dB stop-band attenuation at the Nyquist rate.
Traditionally, industrial delta-sigma ADCs that offer good drift performance use digital filters with large passband droop. As a result, industrial delta-sigma ADCs have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than industrial counterparts. The ADS127L01 combines these converters, providing high-precision industrial measurement with excellent dc and ac specifications over an extended industrial temperature range of –40°C to +125°C.
A variety of operating modes allow for optimization of speed, resolution, and power. A programmable serial interface with one of three options (SPI, frame-sync slave, or frame-sync master) provides convenient interfacing across isolation barriers to microcontrollers or digital signal processors (DSPs).