ADS8168EVM-PDK의 주요 특징
- Includes hardware and software required for diagnostic testing, as well as accurate performance of the ADS8168 ADC
- No external power supply required
- Ships with PHI controller that provides a convenient interface to ADS8168EVM over USB 2.0 (or higher) for power delivery, as well as digital input/output
- Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systems
- Software suite includes graphical tools for
- Data capture
- Spectral analysis
- Output-code histogram generation
- Linearity analysis
ADS8168EVM-PDK에 대한 설명
The ADS8168 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8168 successive-approximation register (SAR) analog-to-digital converter (ADC). The ADS8168EVM-PDK includes the ADS8168EVM board, the precision host interface (PHI) controller board, and accompanying computer software that enables the user to communicate with the ADC over a universal serial bus (USB), capture data, and perform data analysis.