패키징 정보
패키지 | 핀 LQFP (PM) | 64 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 1,000 | LARGE T&R |
ADS8578S의 주요 특징
- 14-Bit ADC With Integrated Analog Front-End
- Simultaneous Sampling: 8 Channels
- Pin-Programmable Bipolar Inputs: ±10 V and ±5 V
- High Input Impedance: 1 MΩ
- 5-V Analog Supply: 2.3-V to 5-V Digital Supply
- Overvoltage Input Clamp With 7-kV ESD
- Low-Drift, On-Chip Reference (2.5 V) and Buffer
- Excellent Performance:
- 200-kSPS Max Throughput per Channels
- DNL: ±0.2 LSB; INL: ±0.2 LSB
- SNR: 85.8 dB; THD: −109 dB
- Overtemperature
Performance:
- Max Offset Drift: 3 ppm/°C
- Gain Drift: 6 ppm/°C
- On-Chip Digital Filter for Oversampling
- Flexible Parallel, Byte, and Serial Interface
- Temperature Range: –40°C to +125°C
- Package: 64-Pin LQFP
ADS8578S에 대한 설명
The ADS8578S device is an 8-channel, integrated data acquisition (DAQ) system based on a 14-bit successive approximation (SAR) analog-to-digital converter (ADC). All input channels are simultaneously sampled to achieve a maximum throughput of 200 kSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with high input impedance of 1 MΩ, input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. A flexible digital interface supporting serial, parallel, and parallel byte communication enables the device to be used with a variety of host controllers.
The ADS8578S can be configured to accept ±10-V or ±5-V true bipolar inputs using a single 5-V supply. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The high performance and accuracy, along with zero-latency conversions offered by this device, also make the ADS8578S a great choice for many industrial automation and control applications.