BOOST-PSEMTHR8-097의 주요 특징
- 8 port PoE PSE system
- Highly flexible system with configurable GUI and host interface
- Low-cost solution
- IEEE 802.3bt ready
BOOST-PSEMTHR8-097에 대한 설명
This motherboard is the base board for the PSE Controller ecosystem. The octal channel, TPS23882, IEEE 802.3bt ready PoE PSE controller can be evaluated by using the motherboard (BOOST-PSEMTHR8-097) and TPS23882EVM daughter card (TPS23882EVM-008) (sold separately). The full PoE Evaluation ecosystem includes the following:
- TPS23882 Evaluation System
- BOOST-PSEMTHR8-097: Mother board for IEEE 802.3bt ready PoE PSE applications (sold separately)
- TPS23882EVM-008: TPS23882 Daughter Card for IEEE 802.3bt ready PoE PSE Applications (sold separately)
- USB2ANY Interface Adaptor: Used with TPS23882EVM GUI for I2C Interaction with TPS23882EVM (BOOST-PSEMTHR8-097 & TPS23882EVM-008) (sold separately)
- MSP-EXP430FR5969: MSP430 LaunchPad Development Kit used with Code Composer Studio for TPS23882EVM-008 firmware development (sold separately)
- TPS23882 Power over Ethernet MSP430 Reference Code (available for download)