패키징 정보
패키지 | 핀 DSBGA (YFF) | 56 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
BQ25970의 주요 특징
- 97% Efficient power stage for 8-A fast charge
- Patent pending switched cap charger architecture optimized for 50% duty
cycle
- Input voltage is 2x battery voltage (3.5 V to 4.65 V)
- Output current is 2x of input current (up to
4.5 A) - Reduces power loss across the cable
- Integrated programmable protection features for
safe operation
- Input over-voltage protection (BUS_OVP)
- Input over-current protection (BUS_OCP) with adjustable alarm
- Input over-voltage with external OVP FET (VAC_OVP up to 17 V, BQ25970 only)
- Battery over-voltage protection (BAT_OVP) with adjustable alarm
- Output over-voltage (VOUT_OVP)
- Input over-current protection (BUS_OCP) with adjustable alarm
- IBAT over-current protection (BAT_OCP) with adjustable alarm
- Switching MOSFET cycle by cycle current limit
- Battery temperature monitoring
- Connector Temperature Monitoring
- Programmable settings for system
optimization
- Optional VBATREG and IBATREG regulation for system load and wall adapter transients (BQ25970 only with External OVP FET)
- STAT, FLAG, and MASK options for interrupts
- ADC Readings and configuration
-
Integrated 12-bit
effective analog-to digital converter (ADC)
- ±0.5% BUS Voltage
- ±0.5% VOUT Voltage
- –0.4% to 0.2% BAT Voltage with differential sensing
- ±1.5% BAT Current at 6 A with external RSENSE
- ±1% BAT Temperature
- ±1% BUS Temperature
- ±4°C Die temperature
BQ25970에 대한 설명
The BQ2597x is a 97% efficient, 8-A battery charging solution using a switched cap architecture. This architecture and the integrated FETs are optimized to enable a 50% duty cycle, allowing the cable current to be half the current delivered to the battery, reducing the losses over the charging cable as well as limiting the temperature rise in the application.
The dual-phase architecture reduces the input cap requirements as well as reducing the output voltage ripple. When used with a standard charger such as the BQ2589x, the system enables the fastest charging at the lowest power loss from pre-charge through CC, CV, and termination.
The device integrates all the necessary protection features to ensure safe charging, including input over-voltage and over-current protection, output over-voltage and over-current protection, temperature sensing for the battery and cable, and monitoring the die temperature.
The device includes a 12-bit effective analog-to-digital converter (ADC) to provide bus voltage, bus current, output voltage, battery voltage, battery current, bus temperature, bat temperature, die temperature, and other calculated measurements needed to manage the charging of the battery from the smart wall adapter or power bank.