패키징 정보
패키지 | 핀 SOIC (D) | 14 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
CD74AC04의 주요 특징
- AC types feature 1.5-V to 5.5-V operation and balanced noise immunity at 30% of the supply voltage
- Speed of Bipolar F, AS, and S, with significantly reduced power consumption
- Balanced propagation delays
- ± 24-ma output drive current
- Fanout to 15 F Devices
- SCR-latchup-resistant CMOS process and circuit design
- Exceeds 2-kV ESD protection per
CD74AC04에 대한 설명
The AC04 devices contain six independent inverters. The devices perform the Boolean function Y = A.