패키징 정보
패키지 | 핀 WSON (DSC) | 10 |
작동 온도 범위(°C) -40 to 105 |
패키지 수량 | 캐리어 1,000 | SMALL T&R |
DAC084S085의 주요 특징
- Ensured Monotonicity
- Low-Power Operation
- Rail-to-Rail Voltage Output
- Power-On Reset to 0 V
- Simultaneous Output Updating
- Wide Power Supply Range (2.7 V to 5.5 V)
- Industrys Smallest Package
- Power Down Modes
- Key Specifications
- Resolution: 8 Bits
- INL: ±0.5 LSB (Maximum)
- DNL: +0.18 / 0.13 LSB (Maximum)
- Setting Time: 4.5 µs (Maximum)
- Zero Code Error: +15 mV (Maximum)
- Full-Scale Error: 0.75 %FS (Maximum)
- Supply Power:
- Normal: 1.1 mW (3 V) / 2.5 mW (5 V) Typical
- Power Down: 0.3 µW (3 V) / 0.8 µW (5 V) Typical
DAC084S085에 대한 설명
The DAC084S085 is a full-featured, general-purpose QUAD 8-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 1.1 mW at 3 V and 2.5 mW at 5 V. The DAC084S085 is packaged in 10-pin SON and VSSOP packages. The 10-pin SON package makes the DAC084S085 the smallest QUAD DAC in its class. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.
The reference for the DAC084S085 serves all four channels and can vary in voltage between 1 V and VA, providing the widest possible output dynamic range. The DAC084S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the power-down condition, and the binary input data. All four outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.
A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.
The low-power consumption and small packages of the DAC084S085 make it an excellent choice for use in battery-operated equipment.
The DAC084S085 is one of a family of pin-compatible DACs, including the 10-bit DAC104S085 and the 12-bit DAC124S085. The DAC084S085 operates over the extended industrial temperature range of 40°C to +105°C.