패키징 정보
패키지 | 핀 WQFN (RTE) | 16 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
DAC70504의 주요 특징
- Performance
- INL: ±1 LSB Maximum at 16-Bit Resolution
- TUE: ±0.1% of FSR Maximum
- Integrated 2.5 V Precision
Internal Reference
- Initial Accuracy: ±5 mV, Maximum
- Low Drift: 2 ppm/°C Typical
- High Drive Capability: 20 mA With 0.5 V From Supply Rails
- Flexible Output Configuration
- User Selectable Gain: 2, 1 or ½
- Reset to Zero Scale or Midscale
- Wide Operating
Range
- Power Supply: 2.7 V to 5.5 V
- Temperature: –40˚C to +125˚C
- 50-MHz, SPI-Compatible Serial
Interface
- 4-Wire Mode, 1.7 V to 5.5 V Operation
- Daisy-Chain Operation
- CRC Error Check
- Low Power: 0.7 mA/Channel at 5.5 V
- Small Package: 3-mm × 3-mm, 16-Pin WQFN
DAC70504에 대한 설명
The DAC80504, DAC70504, and DAC60504 (DACx0504) are a pin-compatible family of low-power, four-channel, buffered voltage-output, digital-to-analog converters (DACs) with 16-, 14-, and 12-bit resolution. The DACx0504 includes a low drift, 2.5-V internal reference, eliminating the need for an external precision reference in most applications. A user-selectable gain configuration provides full-scale output voltages of 1.25 V (gain = ½), 2.5 V (gain = 1), or 5 V (gain = 2). These devices operate from a single 2.7-V to 5.5-V supply, are specified monotonic, and provide high linearity of ±1 LSB INL.
Communication to the DACx0504 is performed through a 4-wire serial interface that operates at clock rates of up to 50 MHz. The VIO pin enables serial interface operation from 1.7 V to 5.5 V. The DACx0504 flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.
The DACx0504 incorporate a power-on-reset circuit that powers up and maintains the DAC outputs at either zero scale or midscale until a valid code is written to the device. These device consume a low current of 0.7 mA/channel at 5.5 V, making these devices an excellent choice for battery-operated equipment. A per-channel power-down feature reduces the device current consumption to 15 µA.
The DACx0504 is characterized for operation over the temperature range of –40°C to +125°C, and is available in a small, 3-mm × 3-mm QFN package.