패키징 정보
패키지 | 핀 CPGA (FYE) | 350 |
작동 온도 범위(°C) 0 to 70 |
패키지 수량 | 캐리어 21 | JEDEC TRAY (5+1) |
DLP650NE의 주요 특징
- 0.65-inch micromirror array diagonal
- 1080p (1920 × 1080)
- 7.56-micron micromirror pitch
- ± 12° micromirror tilt angle (relative to flat state)
- Corner illumination
- 2xLVDS input data bus
-
The DLP650NE chipset includes:
DLP650NE에 대한 설명
The TI DLP650NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable DLP 0.65 1080p display solutions. The DLP650NE DMD—together with the DLPC4430 display controller and the DLPA100 power manager and motor driver—provides the capability to achieve high performance systems, and is a great fit for display applications that require high resolution and 16:9 aspect ratio, high brightness, and system simplicity.
.