FDC1004QEVM의 주요 특징
- Multiple board perforations provide maximum evaluation and system design flexibility
- EVM does not require additional components for operation, enabling rapid device evaluation
- Accompanying GUI for quick concept demonstration and data capture
FDC1004QEVM에 대한 설명
The FDC1004Q evaluation module is used to evaluate the FDC1004-Q1, automotive 4-channel capacitive-to-digital converter. The evaluation modules features a breakable PCB composed of three sections: a USB to I²C converter based on the MSP430F5528 microcontroller, the FDC1004-Q1, and two sensor electrodes to demonstrate the sensitivity of the FDC1004-Q1. The sensor can be removed and replaced with custom sensors designed for your specific application, and the evaluation module's GUI can be used to configure the FDC1004-Q1 registers and display the measured capacitive values in four separate graphs.
Evaluation steps
Step 1: Purchase the FDC1004QEVM
Step 2: Download the FDC1004QEVM user's guide and sensing solutions GUI
Step 3: Download and view the recommended additional content
- The capacitive sensing sample code (Energia) for example software
- (Optional) Explore the capacitive-sensor-based liquid level sensing reference design to learn about designing your own solution using the FDC1004
- Additional resources for this EVM can be found on the FDC1004-Q1 technical documents page