패키징 정보
패키지 | 핀 SOT-SC70 (DCK) | 6 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
INA210-Q1의 주요 특징
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, T A
- Functional Safety-Capable
- Wide common-mode range: –0.3 V to 26 V
- Offset voltage: ±100 µV (maximum) (enables shunt drops of 10-mV full-scale)
- Accuracy:
- Gain error:
- ±1% (max over temperature, versions A, B)
- ±0.5% (version C)
- Offset drift: 0.5-µV/°C (maximum)
- Gain drift: 10-ppm/°C (maximum)
- Gain error:
- Choice of gain:
- INA210-Q1: 200 V/V
- INA211-Q1: 500 V/V
- INA212-Q1: 1000 V/V
- INA213-Q1: 50 V/V
- INA214-Q1: 100 V/V
- INA215-Q1: 75 V/V
- Quiescent current: 100 µA (maximum)
- Package: 6-pin SC70
INA210-Q1에 대한 설명
The INA21x-Q1 family of devices is a voltage-output, current-shunt monitor (also called a current-sense amplifier) that can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Five fixed gains are available: 50 V/V, 75 V/V, 100 V/V, 200 V/V, 500 V/V, and 1000 V/V. This family of devices is commonly used for overcurrent detection, voltage feedback control loops, or as a power monitor. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.
The devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. The devices are specified over the operating temperature range of –40°C to +125°C and are offered in a 6-pin SC70 package.