패키징 정보
패키지 | 핀 SOIC (D) | 8 |
작동 온도 범위(°C) -40 to 150 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
INA240-Q1의 주요 특징
- AEC-Q100 Qualified for Automotive Applications
- Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
- Temperature Grade 0: –40°C to +150°C Ambient Operating Temperature Range
- HBM ESD Classification Level H2
- CDM ESD Classification Level C5
- Functional Safety-Capable
- Enhanced PWM Rejection
- Excellent CMRR:
- 132-dB DC CMRR
- 93-dB AC CMRR at 50 kHz
- Wide Common-Mode Range: –4 V to 80 V
- Accuracy:
- Gain Error: 0.20% (Maximum) With 2.5 ppm/°C (Maximum Drift)
- Offset Voltage: ±25 µV (Maximum) With 250 nV/°C (Maximum Drift)
- Available Gains:
- INA240A1-Q1: 20 V/V
- INA240A2-Q1: 50 V/V
- INA240A3-Q1: 100 V/V
- INA240A4-Q1: 200 V/V
INA240-Q1에 대한 설명
The INA240 -Q1 device is an automotive-qualified, voltage-output, current-sense amplifier with enhanced PWM rejection that can sense drops across shunt resistors over a wide common-mode voltage range from –4 V to 80 V, independent of the supply voltage. The negative common-mode voltage allows the device to operate below ground, accommodating the flyback period of typical solenoid applications. Enhanced PWM rejection provides high levels of suppression for large common-mode transients (ΔV/Δt) in systems that use pulse width modulation (PWM) signals (such as motor drives and solenoid control systems). This feature allows for accurate current measurements without large transients and associated recovery ripple on the output voltage.
This device operates from a single 2.7-V to 5.5-V power supply, drawing a maximum of 2.4 mA of supply current. Four fixed gains are available: 20 V/V, 50 V/V, 100 V/V, and 200 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale. Grade 1 versions are specified over the extended operating temperature range (–40°C to +125°C) and are offered in an 8-pin TSSOP and 8-pin SOIC packages. Grade 0 versions are specified over the extended operating temperature range (–40°C to +150°C) and are offered in an 8-pin SOIC package.