LMG3410EVM-018의 주요 특징
- Input voltage operates up to 600 V
- Simple open loop design to evaluate performance of LMG3410R050
- Single PWM input on board for PWM signal with 50 ns dead time
- Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes
LMG3410EVM-018에 대한 설명
LMG3410EVM-018 configures two LMG3410R050 600-V GaN FETs with Integrated driver and protection, in a half bridge. This EVM comes with all the necessary auxiliary peripheral circuitry, and is designed to work in conjunction with larger systems.