패키징 정보
패키지 | 핀 SOT-SC70 (DCK) | 5 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
LMV551-Q1의 주요 특징
- Qualified for Automotive Applications
- AEC-Q100 Test Guidance
With the Following:
- Device Temperature Range Grade 1: −40°C to +125°C Ambient Operating Temperature
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C7
- Specified 3-V and 5-V Performance
- High Unity Gain Bandwidth 3 MHz
- Supply Current 37 µA Typ
- CMRR 93 dB
- PSRR 90 dB
- Slew Rate 1 V/µs
- Output Swing With 100-kΩ Load 70 mV From Rail
- Total Harmonic Distortion: 0.003% at 1 kHz, 2 kΩ
LMV551-Q1에 대한 설명
The LMV551-Q1 is a high performance, low power operational amplifier implemented with TI’s advanced VIP50 process. The LMV551-Q1 features 3 MHz of bandwidth while consuming only 37 µA of current, which is an exceptional bandwidth to power ratio in this op amp class. These amplifiers are unity gain stable and provide an excellent solution for low power applications requiring a wide bandwidth.
The LMV551-Q1 has a rail-to-rail output stage and an input common mode range that extends below ground.
The LMV551-Q1 has an operating supply voltage range from 2.7 V to 5.5 V. This amplifier can operate over a wide temperature range (−40°C to 125°C) making it a great choice for automotive applications, sensor applications as well as portable instrumentation applications. The LMV551-Q1 is offered in the ultra tiny 5-pin SC70 package.