40-pin (RSB) package image

MSP430F5152IRSBT 활성

25MHz MCU - 16KB 플래시, 2KB SRAM, 10비트 ADC, 콤퍼레이터, DMA, 16비트 고해상도 타이머

활성 custom-reels 맞춤형 맞춤형 수량의 릴을 구매할 수 있음

가격

수량 가격
+

추가 패키지 수량 | 캐리어 옵션 이 제품들은 정확히 동일하지만 다른 캐리어 유형으로 제공됩니다.

MSP430F5152IRSBR 활성 custom-reels 맞춤형 맞춤형 수량의 릴을 구매할 수 있음
패키지 수량 | 캐리어 3,000 | LARGE T&R
재고
수량 | 가격 1ku | +

품질 정보

등급 Catalog
RoHS
REACH
납 마감/볼 재질 NIPDAU
MSL 등급/피크 리플로우 Level-2-260C-1 YEAR
품질, 신뢰성
및 패키징 정보

포함된 정보:

  • RoHS
  • REACH
  • 디바이스 마킹
  • 납 마감/볼 재질
  • MSL 등급/피크 리플로우
  • MTBF/FIT 예측
  • 물질 성분
  • 인증 요약
  • 지속적인 신뢰성 모니터링
보기 또는 다운로드
추가 제조 정보

포함된 정보:

  • 팹 위치
  • 조립 위치
보기

수출 분류

*참조 목적

  • US ECCN: EAR99

패키징 정보

패키지 | 핀 WQFN (RSB) | 40
작동 온도 범위(°C) -40 to 85
패키지 수량 | 캐리어 250 | SMALL T&R

MSP430F5152의 주요 특징

  • Low Supply-Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption
    • Active Mode (AM): 180 µA/MHz
    • Standby Mode (LPM3 WDT Mode, 3 V): 1.1 µA
    • Off Mode (LPM4 RAM Retention, 3 V): 0.9 µA
    • Shutdown Mode (LPM4.5, 3 V): 0.25 µA
  • Wake up From Standby Mode in Less Than 5 µs
  • 16-Bit RISC Architecture, Extended Memory, 40-ns Instruction Cycle Time
  • Flexible Power-Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals (XT1)
    • High-Frequency Crystals up to 25 MHz (XT1)
  • Hardware Multiplier Supports 32-Bit Operations
  • 3-Channel DMA
  • Up to Twelve 5-V-Tolerant Digital Push/Pull I/Os With up to 20-mA Drive Strength(1)
  • 16-Bit Timer TD0 With Three Capture/Compare Registers and Support of High-Resolution Mode
  • 16-Bit Timer TD1 With Three Capture/Compare Registers and Support of High-Resolution Mode
  • 16-Bit Timer TA0 With Three Capture/Compare Registers
  • Universal Serial Communication Interfaces (USCIs) (1)
    • USCI_A0 Supports:
      • Enhanced UART Supports Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 Supports:
      • I2C
      • Synchronous SPI
  • 10-Bit 200-ksps Analog-to-Digital Converter (ADC)
    • Internal Reference
    • Sample-and-Hold
    • Autoscan Feature
    • Up to 8 External Channels and 2 Internal Channels, Including Temperature Sensor(1)
  • Up to 16-Channel On-Chip Comparator Including an Ultra-Low-Power Mode(1)
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Device Comparison Summarizes the Available Family Members
  • Available in 40-Pin QFN (RSB), 38-Pin TSSOP (DA), and 40-Pin Die-Sized BGA (YFF) Packages

(1)Full functionality in the 40-pin QFN package options. For the available features of other packages, see Signal Descriptions.

MSP430F5152에 대한 설명

The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the devices to wake up from low-power modes to active mode in less than 5 µs.

The MSP430F51x2 microcontrollers include two 16-bit high-resolution timers, two USCIs (USCI_A0 and USCI_B0), a 32-bit hardware multiplier, a high-performance 10-bit ADC, an on-chip comparator, a 3-channel DMA, 5-V tolerant I/Os, and up to 29 I/O pins.

The MSP430F51x1 microcontrollers include two 16-bit high-resolution timers, two USCIs (USCI_A0 and USCI_B0), a 32-bit hardware multiplier, an on-chip comparator, a 3-channel DMA, 5-V tolerant I/Os, and up to 29 I/O pins.

Typical applications for these devices include analog and digital sensor systems, LED lighting, digital power supplies, motor controls, remote controls, thermostats, digital timers, and hand-held meters.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

가격

수량 가격
+

추가 패키지 수량 | 캐리어 옵션 이 제품들은 정확히 동일하지만 다른 캐리어 유형으로 제공됩니다.

MSP430F5152IRSBR 활성 custom-reels 맞춤형 맞춤형 수량의 릴을 구매할 수 있음
패키지 수량 | 캐리어 3,000 | LARGE T&R
재고
수량 | 가격 1ku | +

캐리어 옵션

전체 릴, 맞춤형 수량의 릴, 절단 테이프, 튜브, 트레이 등 부품 수량에 따라 다양한 캐리어 옵션을 선택할 수 있습니다.

맞춤형 릴은 한 릴에서 절단 테이프의 연속 길이로, 로트 및 날짜 코드 추적 기능을 유지하여 요청한 정확한 양을 유지합니다. 업계 표준에 따라, 황동 심으로 절단 테이프 양쪽에 18인치 리더와 트레일러를 연결하여 자동화 조립 기계에 직접 공급합니다. TI는 맞춤형 수량의 릴 주문 시 릴 요금을 부과합니다.

절단 테이프란 릴에서 잘라낸 테이프 길이입니다. TI는 요청 수량을 맞추기 위해 여러 가닥의 절단 테이프 또는 박스를 사용하여 주문을 이행할 수 있습니다.

TI는 종종 재고 가용성에 따라 튜브 또는 트레이 디바이스를 박스나 튜브 또는 트레이로 배송합니다. TI는 내부 정전 방전 및 습도 민감성 수준 보호 요구 사항에 따라 모든 테이프, 튜브 또는 샘플 박스를 포장합니다.

자세히 보기

로트 및 날짜 코드를 선택할 수 있습니다.

장바구니에 수량을 추가하고 결제 프로세스를 시작하여 기존 재고에서 로트 또는 날짜 코드를 선택할 수 있는 옵션을 확인합니다.

자세히 보기