패키징 정보
패키지 | 핀 SOIC (D) | 14 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 50 | TUBE |
OPA4187의 주요 특징
- Low offset voltage: 10 µV (maximum)
- Zero drift: 0.001 µV/°C
- Low noise: 15 nV/√Hz
- PSRR: 160 dB
- CMRR: 140 dB
- AOL: 160 dB
- Quiescent Current: 100 µA
- Wide supply voltage: ±2.25 V to ±18 V
- Rail-to-rail output operation
- Input includes negative rail
- Low bias current: 100 pA (typical)
- EMI filtered inputs
- Microsize packages
OPA4187에 대한 설명
The OPAx187 series operational amplifiers use auto-zeroing techniques to simultaneously provide low-offset voltage (1 µV), and near zero drift over time and temperature. These miniature, high-precision, low-quiescent current amplifiers offer high-input impedance and rail-to-rail output swing within 5 mV of the rails into high-impedance loads. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range of 4.5 V to 36 V (±2.25 V to ±18 V).
The single version OPAx187 device is available in microsize 8-pin VSSOP, 5-pin SOT-23, and 8-pin SOIC packages. The dual version is offered in 8-pin VSSOP and 8-pin SOIC packages. The quad version is offered in 14-pin SOIC, 14-pin TSSOP, and 16-pin WQFN packages. All versions are specified for operation from –40°C to +125°C.