패키징 정보
패키지 | 핀 VQFN (RGY) | 14 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
OPA4330의 주요 특징
- Unmatched Price Performance
- Low Offset Voltage: 50 µV (Maximum)
- Zero Drift: 0.25 µV/°C (Maximum)
- Low Noise: 1.1 µVPP, 0.1 Hz to 10 Hz
- Quiescent Current: 35 µA (Maximum)
- Supply Voltage: 1.8 V to 5.5 V
- Rail-to-Rail Input and Output
- Internal EMI Filtering
- microSize Packages: DSBGA, SC70, VQFN
OPA4330에 대한 설명
The OPA330 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the Zerø-Drift family of amplifiers which use a proprietary auto-calibration technique to simultaneously provide low offset voltage (50-µV maximum) and near-zero drift over time and temperature at only 35 µA (maximum) of quiescent current. The OPA330 family features rail-to-rail input and output in addition to near-flat 1/f noise, making this amplifier ideal for many applications and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V).
The OPA330 (single version) is available in the 5-pin DSBGA, 5-pin SC70, 5-pin SOT-23, and 8-pin SOIC packages. The OPA2330 (dual version) is offered in 3 mm × 3 mm, 8-pin SON, 8-pin VSSOP, and 8-pin SOIC packages. The OPA4330 is offered in the standard 14-pin SOIC and 14-pin TSSOP packages, as well as in the space-saving 14-pin VQFN package. All versions are specified for operation from –40°C to 125°C.