패키징 정보
패키지 | 핀 SOP (DTL) | 8 |
작동 온도 범위(°C) 0 to 70 |
패키지 수량 | 캐리어 50 | TUBE |
OPT101의 주요 특징
- Single Supply: 2.7 to 36 V
- Photodiode Size: 0.090 inch × 0.090 inch
(2.29 mm × 2.29 mm) - Internal 1-MΩ Feedback Resistor
- High Responsivity: 0.45 A/W (650 nm)
- Bandwidth: 14 kHz at RF = 1 MΩ
- Packages: Clear Plastic 8-pin PDIP and J-Lead
SOP
OPT101에 대한 설명
The OPT101 is a monolithic photodiode with on-chip transimpedance amplifier. The integrated combination of photodiode and transimpedance amplifier on a single chip eliminates the problems commonly encountered in discrete designs, such as leakage current errors, noise pick-up, and gain peaking as a result of stray capacitance. Output voltage increases linearly with light intensity. The amplifier is designed for single or dual power-supply operation.
The 0.09 inch × 0.09 inch (2.29 mm × 2.29 mm) photodiode operates in the photoconductive mode for excellent linearity and low dark current.
The OPT101 operates from 2.7 V to 36 V supplies and quiescent current is only 120 µA. This device is available in clear plastic 8-pin PDIP, and J-lead SOP for surface mounting. The temperature range is 0°C to 70°C.