패키징 정보
패키지 | 핀 CFP (W) | 20 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 25 | TUBE |
SN54ACT240의 주요 특징
- Operation of 4.5V to 5.5V V CC
- Inputs accept voltages to 5.5V
- Maximum tpd of 8.5ns at 5V
- Inputs are TTL-compatible
SN54ACT240에 대한 설명
These octal buffers and line drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.