패키징 정보
패키지 | 핀 CFP (W) | 20 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 25 | TUBE |
SN54ACT245의 주요 특징
- VCC operation of 4.5V to 5.5V
- Inputs accept voltages to 5.5V
- Max tpd of 8ns at 5V
- Inputs are TTL-voltage compatible
SN54ACT245에 대한 설명
The AC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.