패키징 정보
패키지 | 핀 CDIP (J) | 20 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 20 | TUBE |
SN54AHC244-SP의 주요 특징
- Operating Range 2-V to 5.5-V VCC
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- On Products Compliant to MIL-PRF-38535, All Parameters
Are Tested Unless Otherwise Noted. On All Other Products,
Production Processing Does Not Necessarily Include
Testing of All Parameters.
SN54AHC244-SP에 대한 설명
These octal buffers and drivers are designed specifically to improve the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.