패키징 정보
패키지 | 핀 TSSOP (PW) | 20 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 2,000 | LARGE T&R |
SN74AC240-Q1의 주요 특징
- Qualified for automotive applications
- Operation of 2V to 6V VCC
- Inputs accept voltages to 6V
- Max tpd of 6.5ns at 5V
SN74AC240-Q1에 대한 설명
This octal buffer and line driver is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.