20-pin (PW) package image

SN74CB3Q3245PWR 활성

3.3V, 1:1(SPST), 8채널 FET 버스 스위치

활성 custom-reels 맞춤형 맞춤형 수량의 릴을 구매할 수 있음
다음과 동일: SN74CB3Q3245PWRE4 이 부품 번호는 위에 나열된 부품 번호와 동일합니다. 위에 나열된 부품 번호 수량만큼만 주문 가능합니다.

가격

수량 가격
+

추가 패키지 수량 | 캐리어 옵션 이 제품들은 정확히 동일하지만 다른 캐리어 유형으로 제공됩니다.

SN74CB3Q3245PW 마지막 구매
패키지 수량 | 캐리어 70 | TUBE
재고
수량 | 가격 1ku | +

품질 정보

등급 Catalog
RoHS
REACH
납 마감/볼 재질 NIPDAU
MSL 등급/피크 리플로우 Level-1-260C-UNLIM
품질, 신뢰성
및 패키징 정보

포함된 정보:

  • RoHS
  • REACH
  • 디바이스 마킹
  • 납 마감/볼 재질
  • MSL 등급/피크 리플로우
  • MTBF/FIT 예측
  • 물질 성분
  • 인증 요약
  • 지속적인 신뢰성 모니터링
보기 또는 다운로드
추가 제조 정보

포함된 정보:

  • 팹 위치
  • 조립 위치
보기

수출 분류

*참조 목적

  • US ECCN: EAR99

패키징 정보

패키지 | 핀 TSSOP (PW) | 20
작동 온도 범위(°C) -40 to 85
패키지 수량 | 캐리어 2,000 | LARGE T&R

SN74CB3Q3245의 주요 특징

  • High-Bandwidth Data Path (Up to 500 MHz)
  • Equivalent to IDTQS3VH384 Device
  • 5-V Tolerant I/Os with Device Powered-Up or Powered-Down
  • Low and Flat ON-State Resistance (ron) Characteristics Over Operating Range (ron = 4 Typical)
  • Rail-to-Rail Switching on Data I/O Ports
    • 0- to 5-V Switching With 3.3-V VCC
    • 0- to 3.3-V Switching With 2.5-V VCC
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 3.5 pF Typical)
  • Fast Switching Frequency (fOE\ = 20 MHz Max)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 1 mA Typical)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0 to 5-V Signaling Levels (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V)
  • Control Inputs Can be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications: PCI Interface, Differential Signal Interface, Memory Interleaving, Bus Isolation, Low-Distortion Signal Gating

For additional information regarding the performance characteristics of the CB3Q family, refer to the TI application report, CBT-C, CB3T, and CB3Q Signal-Switch Families, literature number SCDA008.

SN74CB3Q3245에 대한 설명

The SN74CB3Q3245 is a high-bandwidth FET bus switch utilizing a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Specifically designed to support high-bandwidth applications, the SN74CB3Q3245 provides an optimized interface solution ideally suited for broadband communications, networking, and data-intensive computing systems.

The SN74CB3Q3245 is organized as an 8-bit bus switch with a single output-enable (OE\) input. When OE\ is low, the bus switch is ON and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the bus switch is OFF and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry prevents damaging current backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

가격

수량 가격
+

추가 패키지 수량 | 캐리어 옵션 이 제품들은 정확히 동일하지만 다른 캐리어 유형으로 제공됩니다.

SN74CB3Q3245PW 마지막 구매
패키지 수량 | 캐리어 70 | TUBE
재고
수량 | 가격 1ku | +

캐리어 옵션

전체 릴, 맞춤형 수량의 릴, 절단 테이프, 튜브, 트레이 등 부품 수량에 따라 다양한 캐리어 옵션을 선택할 수 있습니다.

맞춤형 릴은 한 릴에서 절단 테이프의 연속 길이로, 로트 및 날짜 코드 추적 기능을 유지하여 요청한 정확한 양을 유지합니다. 업계 표준에 따라, 황동 심으로 절단 테이프 양쪽에 18인치 리더와 트레일러를 연결하여 자동화 조립 기계에 직접 공급합니다. TI는 맞춤형 수량의 릴 주문 시 릴 요금을 부과합니다.

절단 테이프란 릴에서 잘라낸 테이프 길이입니다. TI는 요청 수량을 맞추기 위해 여러 가닥의 절단 테이프 또는 박스를 사용하여 주문을 이행할 수 있습니다.

TI는 종종 재고 가용성에 따라 튜브 또는 트레이 디바이스를 박스나 튜브 또는 트레이로 배송합니다. TI는 내부 정전 방전 및 습도 민감성 수준 보호 요구 사항에 따라 모든 테이프, 튜브 또는 샘플 박스를 포장합니다.

자세히 보기

로트 및 날짜 코드를 선택할 수 있습니다.

장바구니에 수량을 추가하고 결제 프로세스를 시작하여 기존 재고에서 로트 또는 날짜 코드를 선택할 수 있는 옵션을 확인합니다.

자세히 보기