패키징 정보
패키지 | 핀 SOIC (D) | 8 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 75 | TUBE |
SN74CBT3306의 주요 특징
- 5- Switch Connection Between Two Ports
- TTL-Compatible Input Levels
SN74CBT3306에 대한 설명
The SN74CBT3306 dual FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE\) input is high.