패키징 정보
패키지 | 핀 PDIP (N) | 14 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 25 | TUBE |
SN74HC05의 주요 특징
- Buffered inputs
- Wide operating voltage range: 2 V to 6 V
- Wide operating temperature range: –40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
SN74HC05에 대한 설명
This device contains six independent inverters with open-drain outputs. Each gate performs the Boolean function Y = A in positive logic.