패키징 정보
패키지 | 핀 PDIP (N) | 14 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 25 | TUBE |
SN74HCT14의 주요 특징
- Operating Voltage Range of 4.5 V to 5.5 V
- Outputs Can Drive Up to 10 LSTTL Loads
- Low Power Consumption: 20-µA Maximum ICC
- Typical tpd = 18 ns
- ±4-mA Output Drive at 5 V
- Maximum Low Input Current of 1 µA Maximum
- Inputs Are TTL-Voltage Compatible
SN74HCT14에 대한 설명
The SNx4HCT14 devices contain six independent inverters. The devices perform the Boolean function Y = A in positive logic.