패키징 정보
패키지 | 핀 SOIC (D) | 14 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
SN74HCU04의 주요 특징
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 20-µA Max ICC
- Typical tpd = 7 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- Unbuffered Outputs
SN74HCU04에 대한 설명
The HCU04 devices contain six independent inverters. They perform the Boolean function Y = A\ in positive logic.