패키징 정보
패키지 | 핀 SOIC (D) | 8 |
작동 온도 범위(°C) 0 to 70 |
패키지 수량 | 캐리어 75 | TUBE |
THS4051의 주요 특징
- High Speed
- 70 MHz Bandwidth (G = 1, -3 dB)
- 240 V/us Slew Rate
- 60-ns Settling Time (0.1%)
- High Output Drive, IO = 100 mA (typ)
- Excellent Video Performance
- 0.1 dB Bandwidth of 30 MHz (G = 1)
- 0.01% Differential Gain
- 0.01° Differential Phase
- Very Low Distortion
- THD = -82 dBc (f = 1 MHz, RL = 150 Ω)
- THD = -89 dBc (f = 1 MHz, RL = 1 kΩ)
- Wide Range of Power Supplies
- VCC = ±5 V to ±15 V - Available in Standard SOIC, MSOP PowerPAD, JG or FK Package
- Evaluation Module Available
DLP is a registered trademark of Texas Instruments. SMBus is a trademark of Intel Corp.
THS4051에 대한 설명
The THS4051 and THS4052 are general-purpose, single/dual, high-speed voltage feedback amplifiers ideal for a wide range of applications including video, communication, and imaging. The devices offer very good ac performance with 70-MHz bandwidth, 240-V/us slew rate, and 60-ns settling time (0.1%). The THS4051/2 are stable at all gains for both inverting and non-inverting configurations. These amplifiers have a high output drive capability of 100 mA and draw only 8.5-mA supply current per channel. Excellent professional video results can be obtained with the low differential gain/phase errors of 0.01%/0.01° and wide 0.1 dB flatness to 30 MHz. For applications requiring low distortion, the THS4051/2 is ideally suited with total harmonic distortion of -82 dBc at 1 MHz.