TLV70433DBVEVM-712의 주요 특징
- Wide Input Voltage Range: 2.5 V to 24 V
- Low 3.2-uA Quiescent Current
- Ground Pin Current: 3.4 uA at 100-mA Iout
- Stable with Any Capacitor (> 0.47 uF)
- Available in SOT23-5 and SOT89 Packages
- Operating Junction Temperature: -40 to +125 degrees (C)
TLV70433DBVEVM-712에 대한 설명
The TLV70433DBVEVM-712 is a fully assembled and tested circuit for evaluating the TLV70433 Low-Dropout Regulator in the DBV (SOT23-5) package.