56-pin (DFD) package image

TPIC2060ADFDRG4 활성

광학 디스크 드라이브용 직렬 인터페이스 제어 9채널 모터 드라이버

활성 custom-reels 맞춤형 맞춤형 수량의 릴을 구매할 수 있음

가격

수량 가격
+

품질 정보

등급 Catalog
RoHS
REACH
납 마감/볼 재질 NIPDAU
MSL 등급/피크 리플로우 Level-3-260C-168 HR
품질, 신뢰성
및 패키징 정보

포함된 정보:

  • RoHS
  • REACH
  • 디바이스 마킹
  • 납 마감/볼 재질
  • MSL 등급/피크 리플로우
  • MTBF/FIT 예측
  • 물질 성분
  • 인증 요약
  • 지속적인 신뢰성 모니터링
보기 또는 다운로드
추가 제조 정보

포함된 정보:

  • 팹 위치
  • 조립 위치
보기

수출 분류

*참조 목적

  • US ECCN: EAR99

패키징 정보

패키지 | 핀 HTSSOP (DFD) | 56
작동 온도 범위(°C) -20 to 75
패키지 수량 | 캐리어 2,000 | LARGE T&R

TPIC2060A의 주요 특징

  • Serial Port Digital Interface
    • Serial Peripheral Interface (SPI)
    • 4-Wire Interface: SSZ, SCLK, SIMO, SOMI
    • Maximum Read/Write 35 MHz
    • 3.3-V Digital I/O
  • Actuator and Motor Driver
    • PWM Control With H-Bridge Output
    • Focus / Tracking / Tilt Actuator Driver With 12-Bit DAC Control
    • Sled Motor Drivers With Current Mode, 10-Bit DAC Control
    • Load Driver With 12-Bit DAC Control
    • Stepping Motor Driver With 8-Bit PWM Control
  • Spindle Motor Driver
    • Integrated Current Sense Resistance
    • Changeable Current Limit Value via Register Set
    • Sensor-less: Rotor Position Sense by Motor BEMF
    • 12-Bit Spindle DAC Programmed via Serial Port
    • Self-contained Inductive Position Sense and Startup
    • Quick Stop by Automatic Controlled Brake: Active Brake and Short Brake
    • 1.5-A Maximum Continuous Current Excluding Thermal Issues
    • Low Rdson 0.35-Ω Typical MOSFET Output
  • Utility Functions
    • Status Latch: Act Timer, SIF Error, PWR Monitor, Thermal Protection, and SCP Error
    • On-Chip Thermometer (15°C to 165°C/1.2°C)
  • 9-V LDO
    • Integrated Pre-Driver for 9-V LDO
    • Select the External NFET by Current Requirement
    • Enable by Serial Control
  • Protection
    • Individual Thermal Protect Circuit on SPM, Sled, Step Collimator, and Actuator
    • Two Alert Levels: Pre-Detect and Detect in Thermal Protection
    • ACTTEMP: Monitor the Actuator Temperature Calculated from Integrating the DAC Value Setup Previously
    • Short-Circuit Protection for SPM, Sled, Load, Step, and Act Channel
    • Hardware Device Disable Pin XRSTIN
    • Power Monitor by Undervoltage Lockout (UVLO) and Overvoltage Protection (OVP)
  • Loader Mechanism Support:
    • Independent End-Point Detection Mechanism for Sled and Step Channel
    • Tray Lock Detection
    • Detect Tray Push Event

TPIC2060A에 대한 설명

The TPIC2060A is a low-noise motor driver IC suitable for 12-V ODD. The 9-channel driver IC controlled by a serial interface is optimized for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, focus / tracking / tilt actuators, and stepping motor for collimator lens.

This IC has an integrated current sense resistance that measures SPM current, which reduces drive system costs. The spindle motor driver part builds in sensorless logic, which attains low-noise operation at the start and run times. The user does not need to self-start the device using the starting circuit or perform position detection by BEMF of a motor or sensors such as a Hall device. As the output stage of all channels works in efficient PWM driving, the user can attain low-power operation by PWM control. Dead-zone-less control is possible for a focus / tracking / tilt actuator driver. In addition, the spindle part output current limiting circuit, the thermal shutdown circuit, the sled-end detection circuit, collimator-lens-end detection circuit, actuator protection, and pre-driver for a 9-V LDO are built in. The newly added, built-in thermometer measures IC temperature.

가격

수량 가격
+

캐리어 옵션

전체 릴, 맞춤형 수량의 릴, 절단 테이프, 튜브, 트레이 등 부품 수량에 따라 다양한 캐리어 옵션을 선택할 수 있습니다.

맞춤형 릴은 한 릴에서 절단 테이프의 연속 길이로, 로트 및 날짜 코드 추적 기능을 유지하여 요청한 정확한 양을 유지합니다. 업계 표준에 따라, 황동 심으로 절단 테이프 양쪽에 18인치 리더와 트레일러를 연결하여 자동화 조립 기계에 직접 공급합니다. TI는 맞춤형 수량의 릴 주문 시 릴 요금을 부과합니다.

절단 테이프란 릴에서 잘라낸 테이프 길이입니다. TI는 요청 수량을 맞추기 위해 여러 가닥의 절단 테이프 또는 박스를 사용하여 주문을 이행할 수 있습니다.

TI는 종종 재고 가용성에 따라 튜브 또는 트레이 디바이스를 박스나 튜브 또는 트레이로 배송합니다. TI는 내부 정전 방전 및 습도 민감성 수준 보호 요구 사항에 따라 모든 테이프, 튜브 또는 샘플 박스를 포장합니다.

자세히 보기

로트 및 날짜 코드를 선택할 수 있습니다.

장바구니에 수량을 추가하고 결제 프로세스를 시작하여 기존 재고에서 로트 또는 날짜 코드를 선택할 수 있는 옵션을 확인합니다.

자세히 보기