TPS40304EVM-353의 주요 특징
- 600-kHz operation
- Uses CSD16410 high-side and CSD16321 low-side MOSFETs
- Module supports 8-V to 14-V input
TPS40304EVM-353에 대한 설명
The TPS40304EVM-353 evaluation module is a synchronous buck controller providing a 1.2-V output at up to 20 A from a nominal 12-V input bus. The EVM is designed to start-up from a single supply, and no additional bias voltage is required. The module uses our NexFET™ high performance MOSFETs for high power density and efficiency.