TPS54262EVM의 주요 특징
- 3.6 V to 48 V Operating Range, Withstands Output Monitor Transients up to 60 V
- 2 A Maximum Load Current
- 50 uA Typical Quiescent Current
- 200 kHz to 2.2 MHz Switching Frequency
- 0.8V +/- 1.5% Voltage Reference
- High Voltage Tolerant Enable Input
- Soft Start on Enable Cycle
- Slew Rate Control on Internal Power Switch
- Low-Power Mode for Light Load Conditions
- Programmable Delay for Power-On Reset
- External Compensation Error Amplifier
- Reset Function Filter Time for Fast Negative Transients
- Programmable Overvoltage, Undervoltage Output Monitor
- Thermal Sensing and Shutdown
- Switch Current Limit protection
- Short Circuit and Overcurrent Protection of FET
- Junction Temperature Range: -40C to 150C
- 20-Pin HTSSOP PowerPAD Package
- APPLICATIONS
- Qualified for Automotive Applications
- Automotive Telematics
- Navigation Systems
- In-Dash Instrumentation
- Battery Powered Applications
PowerPAD is a trademark of Texas Instruments.
TPS54262EVM에 대한 설명
The Texas Instruments TPS54262EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS54262 Switch Mode Power Supply - Buck Regulator. The device offers configurability and can be setup to switch from 200KHz up to 2.2MHz.