TPS54262EVM

TPS54262EVM

Order now

Overview

The Texas Instruments TPS54262EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS54262 Switch Mode Power Supply - Buck Regulator. The device offers configurability and can be setup to switch from 200KHz up to 2.2MHz.

Features
  • 3.6 V to 48 V Operating Range, Withstands Output Monitor Transients up to 60 V
  • 2 A Maximum Load Current
  • 50 uA Typical Quiescent Current
  • 200 kHz to 2.2 MHz Switching Frequency
  • 0.8V +/- 1.5% Voltage Reference
  • High Voltage Tolerant Enable Input
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • Low-Power Mode for Light Load Conditions
  • Programmable Delay for Power-On Reset
  • External Compensation Error Amplifier
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Overvoltage, Undervoltage Output Monitor
  • Thermal Sensing and Shutdown
  • Switch Current Limit protection
  • Short Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: -40C to 150C
  • 20-Pin HTSSOP PowerPAD Package
  • APPLICATIONS
    • Qualified for Automotive Applications
    • Automotive Telematics
    • Navigation Systems
    • In-Dash Instrumentation
    • Battery Powered Applications

PowerPAD is a trademark of Texas Instruments.

    DC/DC converters
    TPS54262-EP — Enhanced Plastic 2A, 60V Step Down DC/DC Converter with Low Iq, Voltage Supervision and Reset TPS54262-Q1 — Automotive 3.6V to 60V, 2A Buck Converter with Low Iq and Voltage Supervision
    Download View video with transcript Video

    Order & start development

    Evaluation board

    TPS54262EVM — TPS54262EVM Evaluation Module

    Supported products & hardware
    In stock
    Limit:
    Out of stock on TI.com
    Not available on TI.com

    TPS54262EVM — TPS54262EVM Evaluation Module

    close
    Version: null
    Release date:
    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Top documentation Type Title Format options Date
    * EVM User's guide TPS54262EVM Oct 19, 2009
    Certificate TPS54262EVM EU Declaration of Conformity (DoC) Jan 2, 2019

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.

    Videos