TPS61185EVM-335의 주요 특징
- 4.2V to 24V input voltage
- Integrated 2A 40V MOSFET
- 600KHz to 2MHz programmable switching frequency
- Adaptive Boost Output for Best Efficiency
- Design to Use Small L-C Components
- Integrated loop compensation
- Eight 25mA Current Sinks
- Up to 10 WLED in series
- 1% current matching and accuracy
- PWM brightness interface control
TPS61185EVM-335에 대한 설명
The TPS61185EVM-335 is a fully assembled and tested circuit for evaluating the TPS61185 Adjustable, 2A WLED Driver IC. If WLEDs are not available for connection to the EVM, the WLEDEVM-260 board can be ordered from TI.