패키징 정보
패키지 | 핀 SSOP (DBQ) | 16 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
TS3A5017의 주요 특징
- Isolation in the Powered-Down Mode, V+ = 0
- Low ON-State Resistance
- Low Charge Injection
- Excellent ON-State Resistance Matching
- Low Total Harmonic Distortion (THD)
- 2.3-V to 3.6-V Single-Supply Operation
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 1500-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 1500-V Human-Body Model
TS3A5017에 대한 설명
The TS3A5017 device is a dual single-pole quadruple-throw (4:1) analog switch that is designed to operate from 2.3 V to 3.6 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction.