TS3USB221EVM의 주요 특징
- VCC Operation at 2.5 V and 3.3 V
- VI/O Accepts Signals up to 5.5 V
- 1.8-V Compatible Control-Pin Inputs
- Low-Power Mode When OE Is Disabled (1 mA)
- rON = 6Ω Maximum
- ΔrON = 0.2Ω Typical
- Cio(on) = 6pF Maximum
- Low Power Consumption (30 mA Maximum)
- ESD > 2000-V Human-Body Model (HBM)
- High Bandwidth (1.1 GHz Typical)
TS3USB221EVM에 대한 설명
The TS3USB221EVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221EVM allows signals to pass with minimum edge and phase distortion and also multiplexes differential signals from a common USB input to one of two corresponding outputs. This evaluation module demonstrates the low bit-to-bit skew, high channel-to-channel noise isolation, and compatibility with various standards, such as high-speed USB 2.0 (480 Mbps), that is possible when using the TS3USB221 in high-speed signaling applications.