UCC24610EVM-693의 주요 특징
- Self synchronizing secondary side controller
- Maximum 1MHz operating frequency
- VDS MOSFET sensing
- 3A sink, 2A source gate driving capability
- Micro-power sleep current for 90+ designs
- False triggering filter
- 20ns turn off propagation delay
- Sync input for CCM operation
UCC24610EVM-693에 대한 설명
The UCC24610EVM-693 is a diode replacement demonstration card that is used as a substitute for the Schottky diode in an existing customer system. This daughter card consists of the UCC24610 controller, a FET suitable for 5V, 10W output converters, and support components. The UCC24610EVM-693 can be easily connected to the customer's converter with a few wires after removal of the existing diode.