Home Power management Multi-channel ICs (PMICs)

LM26480-Q1

ACTIVE

Externally configurable dual 1.5A step-down DC/DC and dual 300mA linear regulators

Product details

Product type Processor and FPGA Regulated outputs (#) 4 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 1 Vout (max) (V) 3.3 Iout (max) (A) 1.5 Configurability Hardware configurable Features Enable, Light-load efficiency, Power good, Synchronous rectification, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.033 Switching frequency (max) (kHz) 2500 Switching frequency (typ) (kHz) 2100
Product type Processor and FPGA Regulated outputs (#) 4 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 1 Vout (max) (V) 3.3 Iout (max) (A) 1.5 Configurability Hardware configurable Features Enable, Light-load efficiency, Power good, Synchronous rectification, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.033 Switching frequency (max) (kHz) 2500 Switching frequency (typ) (kHz) 2100
WQFN (RTW) 24 16 mm² (4 mm × 4 mm)
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • Input Voltage: 2.8 V to 5.5 V
  • Compatible with Advanced Applications Processors and FPGAs
  • Two LDOs for Powering Internal Processor Functions and I/Os
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • External Power-On-Reset Function for Buck1 and Buck2
  • Undervoltage Lockout Detector to Monitor Input Supply Voltage
  • Step-Down DC-DC Converters (Buck)
    • 1.5-A Output Current
    • VOUT from:
    • Buck1 : 0.8 V to 2 V at 1.5 A
    • Buck2 : 1 V to 3.3 V at 1.5 A
    • Up to 96% efficiency
    • ±3% FB Voltage Accuracy
    • 2-MHz PWM Switching Frequency
    • PWM-to-PFM Automatic Mode Change Under Low Loads
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • VOUT of 1 V to 3.5 V
    • ±3% FB Voltage Accuracy
    • 300-mA Output Current
    • 25-mV (Typical) Dropout
    • Create a Custom Design Using the LM26480-Q1 With the WEBENCH® Power Designer
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • Input Voltage: 2.8 V to 5.5 V
  • Compatible with Advanced Applications Processors and FPGAs
  • Two LDOs for Powering Internal Processor Functions and I/Os
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • External Power-On-Reset Function for Buck1 and Buck2
  • Undervoltage Lockout Detector to Monitor Input Supply Voltage
  • Step-Down DC-DC Converters (Buck)
    • 1.5-A Output Current
    • VOUT from:
    • Buck1 : 0.8 V to 2 V at 1.5 A
    • Buck2 : 1 V to 3.3 V at 1.5 A
    • Up to 96% efficiency
    • ±3% FB Voltage Accuracy
    • 2-MHz PWM Switching Frequency
    • PWM-to-PFM Automatic Mode Change Under Low Loads
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • VOUT of 1 V to 3.5 V
    • ±3% FB Voltage Accuracy
    • 300-mA Output Current
    • 25-mV (Typical) Dropout
    • Create a Custom Design Using the LM26480-Q1 With the WEBENCH® Power Designer

The LM26480-Q1 is an automotive-qualified multi-functional power management unit (PMU), optimized for low-power digital applications. This device integrates two highly efficient 1.5-A step-down DC-DC converters and two 300-mA linear regulators. The DC-DC buck converters provide typical efficiencies of 96%, allowing for minimal power consumption. Features include soft start, undervoltage lockout, current overload protection, thermal overload protection, and an internal power-on-reset (POR) circuit, which monitors the output voltage levels on bucks 1 and 2.

The LM26480-Q1 is an automotive-qualified multi-functional power management unit (PMU), optimized for low-power digital applications. This device integrates two highly efficient 1.5-A step-down DC-DC converters and two 300-mA linear regulators. The DC-DC buck converters provide typical efficiencies of 96%, allowing for minimal power consumption. Features include soft start, undervoltage lockout, current overload protection, thermal overload protection, and an internal power-on-reset (POR) circuit, which monitors the output voltage levels on bucks 1 and 2.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS650330-Q1 ACTIVE Automotive 18V 1.5A PMIC with three buck converters and one LDO regulator for camera modules Optimzed for wider voltage (18.3 V) operation.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM26480SQ-AAEV — LM26480SQ-AA evaluation module: configurable power management IC (PMIC) with 2 DC/DCs and 2 LDOs

The LM26480 is a multi-functional Power Management Unit, optimized for low-power digital applications. This device integrates two highly efficient 1.5A step-down DC/DC converters and two 300mA linear regulators. The LM26480 is offered in a tiny 4 x 4 x 0.8mm LLP-24 pin package.

The LM26480 (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM26480 Unencrypted PSpice Transient Model Package (Rev. B)

SNVM049B.ZIP (665 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos