LMC6032

ACTIVE

Dual, 15.5-V, 1.4-MHz operational amplifier with operation down to 2V

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9102 ACTIVE Dual, 16-V, 1.1-MHz, low-power operational amplifier Pin-to-pin upgrade with improved performance: lower Vos(1.5mV), higher slew rate(4.5V/us) and output current(80mA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 1.1 Vos (offset voltage at 25°C) (max) (mV) 9 Iq per channel (typ) (mA) 0.38 Vn at 1 kHz (typ) (nV√Hz) 22 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2.3 Input bias current (max) (pA) 0.4 CMRR (typ) (dB) 83 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.13
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 1.1 Vos (offset voltage at 25°C) (max) (mV) 9 Iq per channel (typ) (mA) 0.38 Vn at 1 kHz (typ) (nV√Hz) 22 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2.3 Input bias current (max) (pA) 0.4 CMRR (typ) (dB) 83 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.13
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Specified for 2kΩ and 600Ω loads
  • High voltage gain: 126dB, 2kΩ
  • Low offset voltage drift: 2.3µV/°C
  • Ultra-low input bias current: 40fA
  • Input common-mode range includes V−
  • Operates on standard 5V and 15V supplies
  • IQ = 375µA/amplifier; independent of V+
  • Low noise: 22nV/√Hz
  • Slew rate: 1.1V/µs
  • Improved performance over TLC272
  • Specified for 2kΩ and 600Ω loads
  • High voltage gain: 126dB, 2kΩ
  • Low offset voltage drift: 2.3µV/°C
  • Ultra-low input bias current: 40fA
  • Input common-mode range includes V−
  • Operates on standard 5V and 15V supplies
  • IQ = 375µA/amplifier; independent of V+
  • Low noise: 22nV/√Hz
  • Slew rate: 1.1V/µs
  • Improved performance over TLC272

The dual LMC6032 and quad LMC6034 (LMC603x) are CMOS operational amplifiers that operate from either a single supply or dual supplies. Device performance features include an input common-mode range that reaches ground, low input bias current, and high voltage gain into realistic loads, such as 2kΩ and 600Ω.

This chip is built with TI’s advanced CMOS process.

For higher-performance characteristics, see the OPA928.

The dual LMC6032 and quad LMC6034 (LMC603x) are CMOS operational amplifiers that operate from either a single supply or dual supplies. Device performance features include an input common-mode range that reaches ground, low input bias current, and high voltage gain into realistic loads, such as 2kΩ and 600Ω.

This chip is built with TI’s advanced CMOS process.

For higher-performance characteristics, see the OPA928.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMC603x CMOS Dual Operational Amplifiers datasheet (Rev. D) PDF | HTML Feb 28, 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMC6032 PSPICE Model

SNOM182.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos