Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 1.1 Vs (max) (V) 16 Vs (min) (V) 4 Rating HiRel Enhanced Product Iq per channel (typ) (mA) 0.009 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 0.03 VICR (max) (V) 15 VICR (min) (V) 0
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 1.1 Vs (max) (V) 16 Vs (min) (V) 4 Rating HiRel Enhanced Product Iq per channel (typ) (mA) 0.009 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 0.03 VICR (max) (V) 15 VICR (min) (V) 0
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Controlled baseline
    • One assembly/test site, one fabrication site
  • Extended temperature performance of −55°C to 125°C
  • Push-pull CMOS output drives capacitive loads without pullup resistor, IO = ±8mA
  • Very low power: 100µW typical at 5V
  • Fast response time: tPLH = 2.7µs typical with 5mV overdrive
  • Single-supply operation: 4V to 16V
  • On-Chip ESD protection
  • Controlled baseline
    • One assembly/test site, one fabrication site
  • Extended temperature performance of −55°C to 125°C
  • Push-pull CMOS output drives capacitive loads without pullup resistor, IO = ±8mA
  • Very low power: 100µW typical at 5V
  • Fast response time: tPLH = 2.7µs typical with 5mV overdrive
  • Single-supply operation: 4V to 16V
  • On-Chip ESD protection

The TLC3702-EP consists of two independent micropower voltage comparators designed to operate from a single supply and be compatible with modern HCMOS logic systems. The chips are functionally similar to the LM339 but use one-twentieth of the power for similar response times. The push-pull CMOS output stage drives capacitive loads directly without a power-consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation, but also saves board space and component cost. The output stage is also fully compatible with TTL requirements.

Texas Instruments LinCMOS process offers high quality analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS process offers extremely stable input offset voltages with large differential input voltages. This characteristic is designed to build reliable CMOS comparators.

The TLC3702-EP consists of two independent micropower voltage comparators designed to operate from a single supply and be compatible with modern HCMOS logic systems. The chips are functionally similar to the LM339 but use one-twentieth of the power for similar response times. The push-pull CMOS output stage drives capacitive loads directly without a power-consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation, but also saves board space and component cost. The output stage is also fully compatible with TTL requirements.

Texas Instruments LinCMOS process offers high quality analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS process offers extremely stable input offset voltages with large differential input voltages. This characteristic is designed to build reliable CMOS comparators.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLC3702-EP Dual Micropower LinCMOS Voltage Comparator datasheet (Rev. B) PDF | HTML Jun 12, 2025
* Radiation & reliability report TLC3702MDREP Reliability Report (Rev. A) Aug 17, 2012
* VID TLC3702-EP VID V6203643 Jun 21, 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos